IESNA:LM-63-2002
[TEST]P940480
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19764
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1802.9 1791.6 1767.9 1747.4 1742.3 1744.3 1750.5 1761.8 1772.1 1775.1
1776.2 1791.6 1823.4 1875.8 1963.1 2086.4 2236.4 2417.2 2648.3 2923.6
3235.9 3618.1 4081.4 4608.4 5175.4 5784.6 6369.1 6641.4 6242.8 4824.1
2624.7 740.7 227 134.6 77 31.8 0
1802.9 1796.7 1772.1 1751.5 1746.4 1747.4 1753.6 1764.9 1774.1 1777.2
1779.2 1795.7 1826.5 1882 1967.2 2091.5 2243.6 2425.4 2662.7 2938
3260.6 3654 4135.8 4651.5 5228.9 5853.4 6425.6 6672.2 6180.1 4716.2
2502.5 694.4 219.8 123.3 71.9 28.8 0
1802.9 1794.7 1771 1749.5 1740.2 1741.2 1744.3 1750.5 1754.6 1758.7
1764.9 1782.3 1815.2 1867.6 1953.9 2067.9 2213.8 2386.4 2609.3 2881.5
3221.5 3646.8 4146.1 4700.8 5276.1 5886.3 6462.6 6762.6 6397.9 5094.3
3024.3 1115.6 297.9 147.9 87.3 33.9 0
1802.9 1790.5 1767.9 1744.3 1732 1728.9 1731 1732 1732 1739.2
1749.5 1769 1801.8 1853.2 1927.2 2036.1 2180.9 2357.6 2580.5 2851.7
3219.5 3659.2 4220.1 4851.8 5499 6133.9 6726.6 7061.5 6876.6 5913
4059.8 1964.2 591.7 215.7 104.8 32.9 0
1802.9 1790.5 1769 1744.3 1728.9 1725.8 1727.9 1727.9 1727.9 1736.1
1754.6 1772.1 1799.8 1844 1910.7 2011.4 2157.3 2339.1 2563.1 2848.6
3225.7 3728 4376.2 5143.6 5932.5 6639.3 7209.4 7571 7614.2 7121.1
5678.8 3415.7 1450.5 369.8 124.3 28.8 0
1802.9 1787.5 1765.9 1741.2 1724.8 1721.7 1724.8 1728.9 1728.9 1737.1
1756.6 1771 1792.6 1839.9 1910.7 2011.4 2153.2 2339.1 2567.2 2868.2
3261.6 3802 4527.2 5411.7 6309.5 7089.3 7660.4 8085.7 8346.6 8180.2
7090.3 4978.2 2384.3 748.9 159.2 37 0
1802.9 1790.5 1767.9 1742.3 1725.8 1721.7 1723.8 1727.9 1727.9 1736.1
1754.6 1774.1 1801.8 1847 1916.9 2019.6 2163.4 2344.3 2570.3 2855.8
3232.8 3736.2 4387.5 5143.6 5924.3 6646.5 7242.3 7657.3 7712.8 7170.4
5809.3 3547.2 1394 359.5 103.8 27.7 0
1802.9 1792.6 1771 1745.3 1728.9 1724.8 1727.9 1731 1734 1742.3
1755.6 1777.2 1812.1 1864.5 1939.5 2043.3 2190.2 2368.9 2591.8 2871.2
3241.1 3707.5 4271.4 4886.8 5516.5 6152.4 6755.4 7093.4 6862.2 5959.2
4175.9 2007.3 598.9 225 106.8 32.9 0
1802.9 1795.7 1773.1 1748.4 1735.1 1733 1737.1 1745.3 1752.5 1759.7
1769 1787.5 1823.4 1879.9 1964.2 2080.2 2225.1 2400.8 2620.6 2886.7
3223.6 3641.7 4131.7 4666.9 5225.8 5829.8 6423.6 6722.5 6408.2 5329.5
3367.4 1323.1 379.1 180.8 96.6 39 0
1802.9 1797.7 1774.1 1749.5 1738.2 1737.1 1744.3 1758.7 1771 1778.2
1785.4 1803.9 1837.8 1895.3 1983.7 2108 2260 2443.9 2669.9 2943.2
3259.6 3653 4106 4614.5 5154.9 5753.8 6323.9 6547.9 6124.6 4754.2
2605.2 784.8 239.4 121.2 64.7 25.7 0
1802.9 1796.7 1774.1 1749.5 1738.2 1738.2 1745.3 1758.7 1772.1 1778.2
1784.4 1799.8 1834.7 1889.2 1976.5 2097.7 2248.7 2440.8 2667.8 2926.7
3238 3615 4066 4577.6 5093.2 5692.2 6274.6 6549.9 6192.4 4897
2774.7 872.2 252.7 131.5 67.8 23.6 0
